??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS R06K1-PPX-02/007-S75G
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS R06K1-PPX-02/007-S75G
VERF
Availability
Available
BC
Order code
BUS0021
TC
Product identifier
BUS R06K1-PPX-02/007-S75G
PX
Product view
48924_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.035 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
42.5 mm
BAD8231
Width of sensor
12.0 mm
SYMBOL
DESCRIPT
Description
Style Housing = block style, Switching output = PNP normally open/normally closed (NO/NC), Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 20...100 mm, Switching frequency = 250 Hz, Approval/Conformity = CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 20...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.